Han 48M-gg-M40
Article No.: 19 37 048 0448

Image is for illustration purposes only. Please refer to product description.


Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® M |
Type of hood/housing | Hood |
Type | High construction |
Size | 48 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Single locking lever |
Field of application | Hoods/housings for rough environments |
Previous
Next