Han 6HPR-Compact-HSE-HC-for CL-M25
Article No.: 19 40 506 0581

Image is for illustration purposes only. Please refer to product description.


Han 6HPR-Compact-HSE-HC-for CL-M25
Article No.: 19 40 506 0581
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR Compact |
Type of hood/housing | Hood |
Type | High construction |
Size | 6 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Central locking lever |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next