Han PushPull Power 4/0-F metall QL 1,5mm
Article No.: 09 35 234 0401

Image is for illustration purposes only. Please refer to product description.


Han PushPull Power 4/0-F metall QL 1,5mm
Article No.: 09 35 234 0401
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | Power |
Element | Connector sets |
Features | Intuitive locking mechanism |
Termination method | Han-Quick Lock® termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | incl. metal housing and female insert |
Previous
Next