M12 Cable Assembly A-cod st/st f/m 20,0m
Article No.: 21 34 848 5C78 200

Image is for illustration purposes only. Please refer to product description.


M12 Cable Assembly A-cod st/st f/m 20,0m
Article No.: 21 34 848 5C78 200
to see prices and availability.
Properties overview
Product details
Type of cable | 12x0,14mm² PUR trailling torsion black Show details |
---|---|
Connector 1 | M12 A12 straight male unshld Show details |
Connector 2 | M12 A12 straight female unshld Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 A-coding |
Male Straight | |
Connector 2 | M12 A-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 20 m |
---|---|
Number of cores | 12 |
Core structure | 12x 0.14 mm² |
Coding | A-coding |
Previous
Next