M12 cord 4xAWG22/7 outd 1xM12 angl. 20m
Article No.: 09 47 800 0013

Image is for illustration purposes only. Please refer to product description.
M12 cord 4xAWG22/7 outd 1xM12 angl. 20m
Article No.: 09 47 800 0013
to see prices and availability.
Properties overview
Product details
Type of cable | (4xAWG22/7) Cat.5 PVC outdoor Show details |
---|---|
Connector 1 | M12 D male angled overm Cat.5 outdoor Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 D-coding |
Male Angled | |
Type of cable | Copper cable (round) |
Cable length | 20 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Previous
Next