PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PVC 5,0m
Article No.: 09 48 284 7757 050

Image is for illustration purposes only. Please refer to product description.
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PVC 5,0m
Article No.: 09 48 284 7757 050
to see prices and availability.
Properties overview
Product details
Type of cable | HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow Show details |
---|---|
Connector 1 | PP V4 2.0 RJI RJ45 Show details |
Connector 2 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) |
RJ45 | |
Connector 2 | RJ45 |
Type of cable | Copper cable (round) |
Description of the cable | Wiring 1:1 |
Cable length | 5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Shielding | Shielded |
Previous
Next