RJI x-over 4x2xAWG26/7 CAT6A PUR, 1.5m
Article No.: 09 47 474 7150

Image is for illustration purposes only. Please refer to product description.


RJI x-over 4x2xAWG26/7 CAT6A PUR, 1.5m
Article No.: 09 47 474 7150
to see prices and availability.
Properties overview
Product details
Type of cable | 4x2xAWG 26/7 S/FTP, PUR, Cat.7, yellow Show details |
---|---|
Connector 1 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Connector 2 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING RJ Industrial® |
Connector 2 | HARTING RJ Industrial® |
Type of cable | Copper cable (round) |
Description of the cable | Wiring crossed |
Halogen-free | |
Oil resistant |
Cable length | 1.5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2 Twisted Pair |
Previous
Next