SEK-18 SV MA STD ANG29 10P PLS4
Article No.: 09 18 510 5923

Image is for illustration purposes only. Please refer to product description.



SEK-18 SV MA STD ANG29 10P PLS4
Article No.: 09 18 510 5923
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | SEK Standard |
Element | Male connector |
Description of the contact | Angled |
Termination method | Wave soldering termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 10 |
Termination length | 2.9 mm |
Previous
Next