News Room Press & media contacts Technology magazin tec.news
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Automation
Automation - Hero Image
Data Centers
Data Centres
Energy
Energy - Grid Hero Image
Machinery
Machinery Americas - Hero Image
EV Charging
E-Mobility with NACS.jpg
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
2024-09_probsystem_RF_test_seiconductor_silison_wafers_GettyImages-1162146044.jpg
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
Awards & recognition
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
HARTING Statement Human Rights Due Diligence - Declarations

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service - Hero.png
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
hero_Han-Industriesteckverbinder.tif
Website Training Center
Website Training Center

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Via cable connection
  7. Board connectors
  8. 14 12 151 4001 000

har-flexicon 3,50 MTV-15 BK

Article No.: 14 12 151 4001 000


undefined

Image is for illustration purposes only. Please refer to product description.

har-flexicon 3,50 MTV-15 BKundefined
Header

har-flexicon 3,50 MTV-15 BK

Article No.: 14 12 151 4001 000

to see prices and availability.

0
Product inquiry
to see prices and availability.

0
Product inquiry

Properties overview

Header Vertical Reflow soldering termination (THR) Rated current: ‌11 A Contacts: 15 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Coding: Please order coding pins separately. Polyamide (PA), Polyphthalamide (PPA) Black

This product is available upon request.

Please contact your local distribution partner.

Product details


Category Connectors
Series har-flexicon®
Element Header
Specification Vertical
Termination method Reflow soldering termination (THR)
Connection type PCB to cable
Number of contacts 15
Coding Please order coding pins separately.
Contact rows 1
Contact spacing (termination side) 3.5 mm
Rated current ‌ 11 A
Rated voltage 150 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Insulation resistance >109 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -40 ... +110 °C
Insertion force ≤ 45 N
Withdrawal force ≥ 22.5 N
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
UL / CSA UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals CE
UKCA
Packaging size 1
GTIN 5713140206120
eCl@ss 27460201 PCB connector (board connector)
ETIM EC002637
UNSPSC 24.0 39121415
Previous
Next

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information