har-flexicon 3,81 FPH-13 GN
Article No.: 14 31 131 5102 000

Image is for illustration purposes only. Please refer to product description.



har-flexicon 3,81 FPH-13 GN
Article No.: 14 31 131 5102 000
to see prices and availability.
Properties overview
This product is available upon request.
Please contact your local distribution partner.
Product details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | Connector |
Specification | Horizontal |
Termination method | Push-in-spring-cage termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 13 |
Coding | Please order coding pins separately. |
Previous
Next