Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Series
  3. HARTING T1 Industrial

HARTING T1 Industrial

Single Pair Ethernet (SPE) ensures for the first time the cost-effective use of Ethernet in every aspect of industrial automation. Single pair Ethernet uses one pair of wires to transmit data at speeds up to 1GBit/s. This makes SPE ideal for industrial applications in the age of Industry 4.0 and IIoT. HARTING T1 Industrial is the SPE mating face for industrial applications according to IEC 63171-6.


Device Connectivity Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet.psd

Series highlights

Only one pair of copper wires
Reduced costs and weight
Connects to the field level without any barrier
Enabler for IIoT
Additinal power transmisson PoDL

Filter

Products 40

Relevance
T1 Industrial Jack AH IP20
PCB connector

T1 Industrial Jack AH IP20

Article No.: 09 45 281 2800

AngledReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

T1 Industrial plug male IP20
Cable connector

T1 Industrial plug male IP20

Article No.: 09 45 181 2800 XL

StraightCrimp terminationMaleRated current: ‌4 AContacts: 2 + shieldingConductor cross-section: 0.08 ... 0.32 mm² StrandedBulk packaging

T1 Industrial jack AH IP20
PCB connector

T1 Industrial jack AH IP20

Article No.: 09 45 281 2800 333

AngledReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

T1 Industrial Jack AH IP20
PCB connector

T1 Industrial Jack AH IP20

Article No.: 09 45 281 2810

Angled, Short versionReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

T1 Ind.jack,T1-M12 str.,8mm
New
PCB connector

T1 Ind.jack,T1-M12 str.,8mm

Article No.: 21 03 339 2201

StraightReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

T1 Industrial plug male connector V3
Cable connector

T1 Industrial plug male connector V3

Article No.: 09 45 181 2810 XL

StraightCrimp terminationMaleRated current: ‌4 AContacts: 2 + shieldingConductor cross-section: 0.08 ... 0.32 mm² StrandedBulk packaging

T1 Industrial jack AH IP20
New
PCB connector

T1 Industrial jack AH IP20

Article No.: 09 45 281 2810 333

Angled, Short versionReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
New
PCB connector

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD

Article No.: 21 03 339 2220

Straight, incl. housing, for rear mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
New
PCB connector

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD

Article No.: 21 03 339 2221

Straight, incl. housing, for front mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
New
PCB connector

M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD

Article No.: 21 03 339 4211

Angled, incl. housing, for front mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

preLink PCB to T1 module
Adapter PCB

preLink PCB to T1 module

Article No.: 20 82 008 0002

preLink® PCB to T1 Industrial modulepreLink® IDC insulation displacement terminationConductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²

T1 SPE IP20 1x2xAWG26/7 PUR 0,2m
Cable assemblies

T1 SPE IP20 1x2xAWG26/7 PUR 0,2m

Article No.: 33 28 020 2001 002

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.2 m

0.2 m
T1 Ind. Jack M12, angled
New
PCB connector

T1 Ind. Jack M12, angled

Article No.: 21 03 339 4201

AngledReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
New
PCB connector

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD

Article No.: 21 03 339 2210

Straight, incl. housing, for rear mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
New
PCB connector

M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD

Article No.: 21 03 339 2211

Straight, incl. housing, for front mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 2 + shielding

M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD
New
Cable connector

M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD

Article No.: 21 03 839 1205

StraightCrimp terminationMaleRated current: ‌4 AContacts: 2 + shieldingConductor cross-section: 0.08 ... 0.32 mm² Stranded

T1 SPE IP20 1x2xAWG22/7 PUR 0,2m
Cable assemblies

T1 SPE IP20 1x2xAWG22/7 PUR 0,2m

Article No.: 33 28 020 2002 002

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.2 m

0.2 m
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 10m
Copper cable (round)

T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 10m

Article No.: 09 45 600 2014

Flame retardant, Oil and UV resistant, Halogen-free1x 2x AWG 22/7PUR (polyurethane)Cable length: 10 m600 MHz Bandwidth

10 m
T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 10m
Copper cable (round)

T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 10m

Article No.: 09 45 600 2004

Flame retardant, Oil and UV resistant, Halogen-free1x 2x AWG 26/7PUR (polyurethane)Cable length: 10 m

10 m
M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
Cable assemblies

M8 T1 SPE 1x2xAWG22/7 PUR 0.3m

Article No.: 33 28 080 8002 003

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.3 m

0.3 m
20 (of 40)

HARTING T1 Industrial for SPE


Device Connectivity Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet.psd

Transmission of Ethernet via just one single pair of copper wires. SPE is the perfect technology to connect field devices to the Ethernet network. Single Pair Ethernet technology is fast, space-saving, cost-efficient and ready to implement. The equipping of simple sensors, cameras and more with Ethernet interfaces positions SPE as the driver of topics like Integrated Industry and IIoT.

Available as: CABLE CONNECTOR | CABLE ASSEMBLY | DEVICE SIDE

Various options


Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet

Plug male connector V3

For IP 20 | AWG 28/7 ... AWG 22/7 Stranded
DSC08648_sRGB.psd

Circular connectors

IP65 / IP67 mated condition | AWG 28/7 ... AWG 22/7 Stranded
T1 Industrial miniPP

Mini PushPull

IP67 | 1x 2x AWG 22/7
Jack AH IP20

PCB Jack

IP20 | straight and angled versions

T1 Industrial M12 jack

M12 PCB Jack

IP65 / IP67 mated condition | straight and angled versions
T1 Industrial Panel Feed troughs

Panel feed throughs

IP65 / IP67 for Mini PushPull
T1 Industrial cable assemblies

Cable assemblies

Pre-assembled on both sides in various length up to 40 meters.

Get to know Single Pair Ethernet


Single Pair Ethernet (SPE) transmits data via Ethernet at speeds of up to 1 Gbit/s with just one wire pair, making it the perfect solution for IIoT and barrier free communication between sensor and cloud. Get to know the SPE technology, use cases, standards, as well as the ecosystem on a dedicated Single Pair Ethernet webpage. Single Pair Ethernet

Single Pair Ethernet logo
Single Pair Ethernet smart factory

What is SPE?

Learn basics about SPE, its capabilities and why it is the ideal enabler for the IIoT.
More
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet

HARTING SPE products

Cable and PCB connectors plus cable assemblies: discover HARTING T1 Industrial.
More
Single Pair Ethernet explained easily

SPE standards

SPE standard gives users investment security. Get to know the important standards.
More
SPE Industrial Partner Network

SPE ecosystem

Discover how leading companies are cooperating and driving the SPE technology forward.
More
SPE more resources

More resources

More educational videos, articles and helpful links to discover Single Pair Ethernet.
More resources

SPE ebook

Single Pair Ethernet explained easily

Your quick start guide: Get to know Single Pair Ethernet in our free eBook and short videos.

Download

Knowledge


cable termination

Cable termination technology

Cable type, contact type, and others: what is the right criteria to select the proper termination technology?
Learn more
Header_IP-protection_0.webp

IP protection

The connector’s housing, sealing and locking mechanism protect the connection from external influences.
Learn more
Locking types

Locking types

The correct type of locking prevents accidental disconnection and is based on the factors of the application.
Learn more
D-Sub PushPull

D-Sub PushPull

D-Sub PushPull

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information