Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support
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
  7. 09 03 000 9964
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-C-R-shroud-screw-fix-8-30
Pin shroud DIN-Signal-C-R-shroud-screw-fix-8-30 09 03 000 9964
Unavailable
DIN-Signal-C-R-shroud-screw-fix-5-10
Pin shroud DIN-Signal-C-R-shroud-screw-fix-5-10 09 03 000 9968
Alternative
Version
Fixing
Screw fixing
Screw fixing
Termination length
16.2|17.0|20.0
13.0|16.2|17.0
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
Isolation group
IIIa (175 ≤ CTI < 400)
IIIa (175 ≤ CTI < 400)
PCB thickness
‌3.4 mm ±0.5 ‌|‌4.2 mm ±0.5 ‌|‌7.2 mm ±0.5 ‌
‌3.4 mm ±0.5 ‌|‌6.6 mm ±0.5 ‌|‌7.4 mm ±0.5 ‌
Identification
Description of the accessory
for female connectors type C|for male connectors type R
for female connectors type C|for male connectors type R
Type of accessory
Pin shroud
Pin shroud
Category
Accessories
Accessories
Series
DIN 41612
DIN 41612
Material properties
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Material (accessories)
Thermoplastic
Thermoplastic
Colour (accessories)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
RoHS
compliant
compliant
China RoHS
e
e
ELV status
compliant
compliant
California Proposition 65 substances
Yes
Yes
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Commercial data
Country of origin
Vietnam
Vietnam
European customs tariff number
85389099
85389099
ETIM
EC002943
EC002943
UNSPSC 24.0
39121400
39121400
Packaging size
100.0
100.0
Net weight
6.19 kg
5.956 kg
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
GTIN
5713140004436
5713140004474

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information