Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager Technical Support
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

New Products & Solutions


New Products Landingpage Hero Image

Discover our new products!

Show new products
Find Products
Show new products
Systems and Series
Manufacturer-Specific Solutions
Customised Solutions
Customised Cabling Solutions
Customised Machine Manufacturing
MID Solutions
Where to Buy
Digital Procurement (EDI, OCI, WebService)
Online Shop via myHARTING
Find Distributors

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Cabling Solutions
Customer specific engineering

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Circular connectors
  3. Metric circular connectors
  4. Products
  5. Panel feed throughs
  6. Size 15
  7. 97 00 000 4368

S15_PFT_STR-FM_AC_F_CRT_w/o-contacts

Article No.: 97 00 000 4368


New
S15_PFT_STR-FM_AC_F_CRT_w/o-contacts

Image is for illustration purposes only. Please refer to product description.

New Panel feed through

S15_PFT_STR-FM_AC_F_CRT_w/o-contacts

Article No.: 97 00 000 4368

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Panel feed through for front mounting

Product details


Category Connectors
Element Panel feed through
Specification for front mounting
Series Circular connectors Size 15
Locking type Toggle locking
Gender Female
Shielding Unshielded
Number of contacts 6
Number of special contacts 1x PE contact
Number of signal contacts 2
Number of power contacts 3
Specification of special contacts PE contact
PE contact No
Details Please order crimp contacts separately.
Housing wall thickness may be max. 5mm with lock nut or >5mm only with earthed metal housing or plastic housing.
Pack contents incl. lock nut
Conductor cross-section (mm²) 0.14 ... 2.5 mm²
Conductor cross-section (AWG) AWG 26 ... AWG 14
Rated voltage (signal) ‌ 63 V AC/DC
Pollution degree 3
Rated current (signal) 10 A
Rated impulse voltage (signal) 1.5 kV
Pollution degree (signal) 3
Rated current (power) 16 A
Rated voltage conductor-conductor (Power) 630 V AC/DC
Rated voltage conductor-earth (Power) 450 V AC
600 V DC
Rated impulse voltage (power) 6 kV
Pollution degree (power) 3
Limiting temperature -30 ... +90 °C
Tightening torque ‌2 Nm Lock nut
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Isolation group I (600 ≤ CTI)
Thickness of the panel 1 ... ‌10 mm
China RoHS e
RoHS compliant
REACH SVHC substances Not contained
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
ELV status compliant
California Proposition 65 substances Not contained
PFAS No
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (hood/housing) Polyamide (PA)
Material flammability class acc. to UL 94 V-0
PROFINET No
Specifications IEC 61076-2-116
IEC 61984
European customs tariff number 85366990
Packaging size 25
Net weight 12.8 g
Country of origin Romania
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
UNSPSC 24.0 39121413
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information