Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Machine Manufacturing
Customised Machine Manufacturing

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 45 - 49

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
HARTING Tech Day
TECH DAY DACH Header
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
More about Digital Twin
Digital Twin Image
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING Switzerland
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags
Your Contact Persons
Steffi Peters
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Data connectors
OverviewProductsKnowledge
  1. Home
  2. Device connectivity
  3. Cable connectors and cable assemblies
  4. Data connectors
  5. Products
  6. Single Pair Ethernet

Single Pair Ethernet

Filter

From
To

Products 21

Relevance
T1 Industrial plug male IP20
Cable connector

T1 Industrial plug male IP20

Article No.: 09 45 181 2800 XL

StraightCrimp terminationMaleRated current: ‌4 AContacts: 2 + shieldingConductor cross-section: 0.08 ... 0.32 mm² StrandedBulk packaging

T1 Industrial plug male connector V3
Cable connector

T1 Industrial plug male connector V3

Article No.: 09 45 181 2810 XL

StraightCrimp terminationMaleRated current: ‌4 AContacts: 2 + shieldingConductor cross-section: 0.08 ... 0.32 mm² StrandedBulk packaging

T1 SPE IP20 1x2xAWG26/7 PUR 0,2m
Cable assemblies

T1 SPE IP20 1x2xAWG26/7 PUR 0,2m

Article No.: 33 28 020 2001 002

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.2 m

0.2 m
M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD
New
Cable connector

M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD

Article No.: 21 03 839 1205

StraightCrimp terminationMaleRated current: ‌4 AContacts: 2 + shieldingConductor cross-section: 0.08 ... 0.32 mm² Stranded

T1 SPE IP20 1x2xAWG22/7 PUR 0,2m
Cable assemblies

T1 SPE IP20 1x2xAWG22/7 PUR 0,2m

Article No.: 33 28 020 2002 002

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.2 m

0.2 m
T1 male crimp AWG 22-24 (500pcs/reel)
New
Crimp contact

T1 male crimp AWG 22-24 (500pcs/reel)

Article No.: 09 45 500 2812

Male contactConductor cross-section: 0.22 ... 0.32 mm²AWG 24 ... AWG 22

T1 male crimp AWG 26-28 (500pcs/reel)
New
Crimp contact

T1 male crimp AWG 26-28 (500pcs/reel)

Article No.: 09 45 500 2810

Male contactConductor cross-section: 0.08 ... 0.12 mm²AWG 28 ... AWG 26

T1 male crimp AWG 22-24 (500pcs/reel)
Crimp contact

T1 male crimp AWG 22-24 (500pcs/reel)

Article No.: 09 45 500 2802

Male contactConductor cross-section: 0.22 ... 0.32 mm²AWG 24 ... AWG 22

T1 male crimp AWG 26-28 (500pcs/reel)
Crimp contact

T1 male crimp AWG 26-28 (500pcs/reel)

Article No.: 09 45 500 2800

Male contactConductor cross-section: 0.08 ... 0.12 mm²AWG 28 ... AWG 26

MPP-CC-CRP-T1-2P-M-P-STR
New
Connectors

MPP-CC-CRP-T1-2P-M-P-STR

Article No.: 09 51 122 0001

Connector setsCrimp terminationRated current: ‌1.5 AContacts: 2 + shieldingCopper alloyGold platedPushPullMaterial: Polybutylene terephthalate (PBT) / PA66Degree of protection: IP65 / IP67

M12 T1 SPE 1x2xAWG22/7 PUR 0,2m
Cable assemblies

M12 T1 SPE 1x2xAWG22/7 PUR 0,2m

Article No.: 33 28 141 4002 002

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.2 m

0.2 m
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,2m
Cable assemblies

T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,2m

Article No.: 33 28 021 4002 002

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.2 m

0.2 m
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
Cable assemblies

T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 0.3m

Article No.: 33 28 020 8002 003

Pre-assembled on both sidesCopper cable (round)Flame retardant, Oil resistant, Halogen-freeCable length: 0.3 m

0.3 m
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 0.3m
Cable assemblies

T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 0.3m

Article No.: 33 28 020 8004 003

Pre-assembled on both sidesCopper cable (round)Flame retardant, Oil resistant, Halogen-freeCable length: 0.3 m

0.3 m
M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
Cable assemblies

M8 T1 SPE 1x2xAWG22/7 PUR 0.3m

Article No.: 33 28 080 8002 003

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.3 m

0.3 m
M8 T1 SPE 1x2xAWG24/7 Rail 0.3m
Cable assemblies

M8 T1 SPE 1x2xAWG24/7 Rail 0.3m

Article No.: 33 28 080 8004 003

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.3 m

0.3 m
MPP T1 SPE 1x2xAWG22/7 PUR 1,0m
Cable assemblies

MPP T1 SPE 1x2xAWG22/7 PUR 1,0m

Article No.: 33 28 282 8002 010

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 1 m

1 m
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 1,0m
Cable assemblies

MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 1,0m

Article No.: 33 28 280 2002 010

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 1 m

1 m
SPE M12 st - IP20 2xAWG22/7 PUR 0.3m
Cable assemblies

SPE M12 st - IP20 2xAWG22/7 PUR 0.3m

Article No.: 33 28 160 2002 003

Pre-assembled on both sidesCopper cable (round)Flame retardant, Oil resistant, Halogen-freeCable length: 0.3 m

0.3 m
SPE M12 st - st 2xAWG22/7 PUR 0.3m
Cable assemblies

SPE M12 st - st 2xAWG22/7 PUR 0.3m

Article No.: 33 28 161 6002 003

Pre-assembled on both sidesCopper cable (round)Halogen-free, Oil resistant, Flame retardantCable length: 0.3 m

0.3 m
20 (of 21)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information