DIN-Signal C/R shroud screw fix 9.90
Article No.: 09 03 000 9962

Image is for illustration purposes only. Please refer to product description.
DIN-Signal C/R shroud screw fix 9.90
Article No.: 09 03 000 9962
to see prices and availability.
Properties overview
Product details
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Pin shroud |
Description of the accessory | for female connectors type C |
for male connectors type R |
Termination length | 16.2 mm |
---|---|
17 mm | |
20 mm | |
Fixing | Screw fixing |
Previous
Next