DSUB SV FE SSDPANG36-254 25P PL3GCM3
Article No.: 09 66 352 7615

Image is for illustration purposes only. Please refer to product description.


DSUB SV FE SSDPANG36-254 25P PL3GCM3
Article No.: 09 66 352 7615
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Specification | Low-profile |
Description of the contact | Stamped |
Angled |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Size | D-Sub 3 |
Connection type | Motherboard to daughtercard |
Number of contacts | 25 |
further contacts | With grounding pin |
Termination length | 2.9 mm |
PCB fixing | With board locks |
Locking type | Fixing flange with thread M3 |
Previous
Next