MPP ix Tp A 4x2xAWG26 Cat6A PVC out 2,0m
Article No.: 33 48 343 4806 020

Image is for illustration purposes only. Please refer to product description.


MPP ix Tp A 4x2xAWG26 Cat6A PVC out 2,0m
Article No.: 33 48 343 4806 020
to see prices and availability.
Properties overview
Product details
Category | System cabling |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING Mini PushPull |
HARTING ix Industrial® Type A | |
Overmoulded | |
Connector 2 | HARTING Mini PushPull |
HARTING ix Industrial® Type A | |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | UV resistant |
Cable length | 2 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Termination method | IDC termination |
IDC insulation displacement termination |
Previous
Next