MPP ix Type A - RJ45 IP20 Cat6A PVC 0,2m
Article No.: 33 48 344 7805 002

Image is for illustration purposes only. Please refer to product description.
MPP ix Type A - RJ45 IP20 Cat6A PVC 0,2m
Article No.: 33 48 344 7805 002
to see prices and availability.
Properties overview
Product details
Type of cable | HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow Show details |
---|---|
Connector 1 | HARTING MPP ix Type A overmolded Show details |
Connector 2 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Category | System cabling |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING Mini PushPull |
HARTING ix Industrial® Type A | |
Overmoulded | |
IDC termination | |
Connector 2 | HARTING DualBoot RJ45 |
Piercing termination | |
Type of cable | Copper cable (round) |
Cable length | 0.2 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Termination method | IDC termination |
IDC insulation displacement termination | |
Piercing termination |
Previous
Next