MPP ix Type B 10xAWG26 Signal PUR 7,5m
Article No.: 33 48 353 5A21 075

Image is for illustration purposes only. Please refer to product description.


MPP ix Type B 10xAWG26 Signal PUR 7,5m
Article No.: 33 48 353 5A21 075
to see prices and availability.
Properties overview
Product details
Category | System cabling |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING Mini PushPull |
HARTING ix Industrial® Type B | |
Overmoulded | |
Connector 2 | HARTING Mini PushPull |
HARTING ix Industrial® Type B | |
Overmoulded | |
Type of cable | Copper cable (round) |
Cable length | 7.5 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 26 |
Termination method | IDC termination |
IDC insulation displacement termination |
Previous
Next