News Room Press & media contacts Technology magazin tec.news
How to Buy Configurators
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Automation
Automation - Hero Image
Data Centers
Data Centres
Energy
Energy - Grid Hero Image
Machinery
Machinery Americas - Hero Image
EV Charging
E-Mobility with NACS.jpg
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
2024-09_probsystem_RF_test_seiconductor_silison_wafers_GettyImages-1162146044.jpg
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
HARTING Statement Human Rights Due Diligence - Declarations

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service - Hero.png
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
hero_Han-Industriesteckverbinder.tif
Website Training Center
Website Training Center

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Quality Management
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. Cable connectors and cable assemblies
  4. Data connectors
  5. Products
  6. Industrial Ethernet
  7. 09 48 284 7758 020

PPV4 2.0 RJ45 - RJ45 IP20 Cat6A out 2,0m

Article No.: 09 48 284 7758 020


undefined

Image is for illustration purposes only. Please refer to product description.

Cable assemblies

PPV4 2.0 RJ45 - RJ45 IP20 Cat6A out 2,0m

Article No.: 09 48 284 7758 020

to see prices and availability.

0
Product inquiry
to see prices and availability.

0
Product inquiry

Properties overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Wiring 1:1 Cable length: 2 m

Product details


Type of cable
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Show details
Connector 1
PP V4 2.0 RJI RJ45
Show details
Connector 2
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Show details
Category System cabling
Series HARTING PushPull (V4)
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING PushPull (V4)
RJ45
Connector 2 RJ45
Type of cable Copper cable (round)
Description of the cable Wiring 1:1
Cable length 2 m
Number of cores 8
Core structure 4x 2x AWG 26/7
Shielding Shielded
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -20 ... +75 °C
Material (cable) PVC
Colour (cable) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
California Proposition 65 substances Not contained
Specifications IEC 61076-3-106 Variant 4 (V4)
Packaging size 1
Net weight 0.01 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140262577
eCl@ss 27060390 Ready-made data cable (unspecified)
ETIM EC002599
UNSPSC 24.0 26121600
Previous
Next

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information