PPV4 2.0 Signal 20p d.e. 20x0,14qmm 2,0m
Article No.: 09 48 353 5848 020

Image is for illustration purposes only. Please refer to product description.
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 2,0m
Article No.: 09 48 353 5848 020
to see prices and availability.
Properties overview
Product details
Type of cable | Interconnection Cable w. drain wire Show details |
---|---|
Connector 1 | PushPull V4 2.0 Signal 20pole Show details |
Connector 2 | PushPull V4 2.0 Signal 20pole Show details |
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) Signal |
20 poles | |
Connector 2 | HARTING PushPull (V4) Signal |
20 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Wiring 1:1 |
Cable length | 2 m |
---|---|
Number of cores | 20 |
Core structure | 20x AWG 26/7 |
Shielding | Shielded |
Previous
Next