RJI 10G ang. cab.assy, Cat6a, PVC, 2,5m
Article No.: 09 48 636 5757 025

Image is for illustration purposes only. Please refer to product description.
RJI 10G ang. cab.assy, Cat6a, PVC, 2,5m
Article No.: 09 48 636 5757 025
to see prices and availability.
Properties overview
Product details
Type of cable | HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow Show details |
---|---|
Connector 1 | RJI 10G RJ45 plug Cat6, 8p IDC straight Show details |
Connector 2 | RJI 10G RJ45 plug Cat6, 8p IDC angled Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING RJ Industrial® |
Connector 2 | HARTING RJ Industrial® 45° angled |
Type of cable | Copper cable (round) |
Cable length | 2.5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Number of contacts | 8 |
Previous
Next