RJI DB Cat6a Cable Assembly PUR 28m
Article No.: 09 48 474 7756 280

Image is for illustration purposes only. Please refer to product description.
RJI DB Cat6a Cable Assembly PUR 28m
Article No.: 09 48 474 7756 280
to see prices and availability.
Properties overview
Product details
Type of cable | HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow Show details |
---|---|
Connector 1 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Connector 2 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING DualBoot RJ45 |
Connector 2 | HARTING DualBoot RJ45 |
Type of cable | Copper cable (round) |
Cable length | 28 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Previous
Next