Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Cabling Solutions
HARTING customised solution

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Hybrid panel feed throughs
OverviewProductsKnowledge
  1. Home
  2. Device connectivity
  3. Panel feed throughs
  4. Hybrid panel feed throughs
  5. Products
  6. Data and power/signal

Data and power/signal

Filter

Products 54

Relevance
PushPull V4, compact housing w/o clip

Bulkhead mounted housing | PushPull V4, compact housing w/o clip

Article No.: 09 45 545 0043

Compact, With integrated sealPushPullMaterial (hood/housing): ThermoplasticBlackMaterial (seal): TPE-V

Han 3A RJ45 Hybrid Cat.6A PFT 8+4p

Connectors | Han 3A RJ45 Hybrid Cat.6A PFT 8+4p

Article No.: 09 45 215 1760

Panel feed through StraightContacts: 12Size: 3 AMaterial: Zinc die-castPowder-coated

Han3A RJ45 Hybrid PFT housing

Bulkhead mounted housing | Han3A RJ45 Hybrid PFT housing

Article No.: 10 12 005 1004

incl. flat seal and thermoplastic adapter, for direct device integrationMaterial (hood/housing): MetalGrey

Han 3A RJ45 Hybrid Cat6A PFT 8+4p plast.

Connectors | Han 3A RJ45 Hybrid Cat6A PFT 8+4p plast.

Article No.: 09 45 225 1760

Panel feed through StraightContacts: 12Size: 3 AMaterial: Thermoplastic

Han 3M RJ45 Hybrid Cat.6A PFT 8+4p

Connectors | Han 3M RJ45 Hybrid Cat.6A PFT 8+4p

Article No.: 09 45 215 1761

Panel feed through StraightContacts: 12Size: 3 AMaterial: Zinc die-castPowder-coated

Han3M RJ45 Hybrid metal PFT housing

Bulkhead mounted housing | Han3M RJ45 Hybrid metal PFT housing

Article No.: 09 45 515 0027

incl. flat seal and thermoplastic adapter, for direct device integrationMaterial (hood/housing): MetalBlack

Han 3M RJ45 Hybrid Cat.6A PFT 8+4p EMV-P

Connectors | Han 3M RJ45 Hybrid Cat.6A PFT 8+4p EMV-P

Article No.: 09 45 215 1765

Panel feed through StraightContacts: 12Size: 3 AMaterial: Zinc die-castPowder-coated

Han3A RJ45 Hybrid PFT housing plastic

Bulkhead mounted housing | Han3A RJ45 Hybrid PFT housing plastic

Article No.: 09 45 525 0021

incl. flat seal and thermoplastic adapter, for direct device integrationMaterial (hood/housing): ThermoplasticBlack

M23 P Hybrid 4+4+3+PE Female-C
Configurable

Inserts | M23 P Hybrid 4+4+3+PE Female-C

Article No.: 09 15 612 3101

Crimp terminationFemalePolyamide (PA)BlueContacts: 12Conductor cross-section: 0.08 ... 4 mm²

Set Han3A receptacle DC LC duplex SM GOF

Connectors | Set Han3A receptacle DC LC duplex SM GOF

Article No.: 09 57 568 0511 000

Panel feed throughContacts: 5HoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

M23 P Hybrid 4+4+3+PE Male-C
Configurable

Inserts | M23 P Hybrid 4+4+3+PE Male-C

Article No.: 09 15 612 3001

Crimp terminationMalePolyamide (PA)BlueContacts: 12Conductor cross-section: 0.08 ... 4 mm²

Han 3A RJ45 Hybrid PFT plastic

Connectors | Han 3A RJ45 Hybrid PFT plastic

Article No.: 09 45 225 1761

Panel feed through StraightContacts: 4Size: 3 AMaterial: Thermoplastic

Set Han3A DC receptacle MM GOF

Connectors | Set Han3A DC receptacle MM GOF

Article No.: 09 57 568 0510 000

Panel feed throughContacts: 5HoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

Han3A RJ45 Hybrid PFT housing EMC

Bulkhead mounted housing | Han3A RJ45 Hybrid PFT housing EMC

Article No.: 09 45 515 0028

incl. flat seal and thermoplastic adapter, for direct device integrationMaterial (hood/housing): metal, EMC

Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p

Connectors | Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p

Article No.: 09 45 200 1760

Panel feed through StraightContacts: 12Size: 3 AMaterial: Thermoplastic

Set Han3A receptacle AC LC duplex SM GOF

Connectors | Set Han3A receptacle AC LC duplex SM GOF

Article No.: 09 57 568 0501 000

Panel feed throughContacts: 5HoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

pdt Han3A AC LC duplex receptacle MM GOF

Connectors | pdt Han3A AC LC duplex receptacle MM GOF

Article No.: 09 57 568 0500 000

Panel feed throughContacts: 5HoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

Han 3A Thermoplastic receptacle AC set

Connectors | Han 3A Thermoplastic receptacle AC set

Article No.: 09 57 368 0514 000

Panel feed through HIFF versionContacts: 11Size: 3 A

Han 3A Thermoplastic receptacle DC set

Connectors | Han 3A Thermoplastic receptacle DC set

Article No.: 09 57 368 0515 000

Panel feed through HIFF versionContacts: 11Size: 3 A

M12-ACC- PLASTICCAP FOR M12 MALE

Protection cover | M12-ACC- PLASTICCAP FOR M12 MALE

Article No.: 21 41 000 0001

for male inserts, with loopThermoplasticDegree of protection: IP67

20 (of 54)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information