Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Solutions
HARTING customised solution

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in Czech Republic and Slovakia


HARTING in Czech Republic and Slovakia
HARTING CZ Staff
General Terms and Conditions of HARTING s.r.o. Czech Repulic and Slovakia
Handshake

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING CZ and SK
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Bulk cables
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Bulk cables
  4. Products
  5. Hybrid cables
  6. Hybrid cables (copper/copper)

Hybrid cables (copper/copper)

Filter

Products 7

Relevance
HARTING F+B Hybridcable, PO 10m
Hybrid cable (copper / copper)

HARTING F+B Hybridcable, PO 10m

Article No.: 09 45 600 0333

2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm²Polyolefin copolymerCable length: 10 mCat. 5e Class D up to 100 MHz

10 m
PN Type B Hybrid 4xAWG22/7 + 4x1.5
Hybrid cable (copper / copper)

PN Type B Hybrid 4xAWG22/7 + 4x1.5

Article No.: 09 45 600 0300 0200

Flame retardant4x AWG 22/7, 4x 1.5 mm²FRNC (LSZH)Cat. 5 Class D up to 100 MHz

Hybridcable Cat.6 4x2xAWG26/7,4x1,5
Hybrid cable (copper / copper)

Hybridcable Cat.6 4x2xAWG26/7,4x1,5

Article No.: 09 45 600 0700 0001

Halogen-free, UV resistant4x 2x AWG 26/7, 4x 1.5 mm²PUR (polyurethane)Cat. 6 Class E up to 250 MHz

Servocbl. 5G2,5+(2x0,75)(2x1,5)(4xAWG2
Hybrid cable (copper / copper)

Servocbl. 5G2,5+(2x0,75)(2x1,5)(4xAWG2

Article No.: 61 06 005 0043 01

2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm²Polyolefin copolymerCat. 5e Class D up to 100 MHz

PN Type B Hybrid 4xAWG22/7 + 4x1.5, 20m
Hybrid cable (copper / copper)

PN Type B Hybrid 4xAWG22/7 + 4x1.5, 20m

Article No.: 09 45 600 0330

Flame retardant4x AWG 22/7, 4x 1.5 mm²FRNC (LSZH)Cable length: 20 mCat. 5 Class D up to 100 MHz

20 m
Hybridcable Cat.6 4x2xAWG26/7,4x1,5 20m
Hybrid cable (copper / copper)

Hybridcable Cat.6 4x2xAWG26/7,4x1,5 20m

Article No.: 09 45 600 0332

Halogen-free, UV resistant4x 2x AWG 26/7, 4x 1.5 mm²PUR (polyurethane)Cable length: 20 mCat. 6 Class E up to 250 MHz

20 m
HYBRID OUTDOOR CABLE AWG26/7,10M,RING
Hybrid cable (copper / copper)

HYBRID OUTDOOR CABLE AWG26/7,10M,RING

Article No.: 33 57 851 0100 001

4x 2x AWG 26/7, 3x 2.5 mm²PVCCable length: 10 mCat. 5e Class D up to 100 MHz

10 m
7 (of 7)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information