DSUB SV FE SSDP STR 50P AU2
Article No.: 09 66 511 6503

Image is for illustration purposes only. Please refer to product description.


Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Description of the contact | Stamped |
Straight |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Size | D-Sub 5 |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 50 |
Termination length | 2.9 mm |
Locking type | Fixing flange with fitted screw lock 4-40 UNC |
Previous
Next