Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Tool Connectivity
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in Czech Republic and Slovakia


HARTING in Czech Republic and Slovakia
HARTING CZ Staff
General Terms and Conditions of HARTING s.r.o. Czech Repulic and Slovakia
Handshake

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
Declarations

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING CZ and SK
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Extender card connection
  7. 09 66 462 7817

DSUB SV MA SSDP ANG36-254 37P AU3

Article No.: 09 66 462 7817


undefined

Image is for illustration purposes only. Please refer to product description.

Connector

DSUB SV MA SSDP ANG36-254 37P AU3

Article No.: 09 66 462 7817

to see prices and availability.
00
Product inquiry
to see prices and availability.
00
Product inquiry

Properties overview

Connector Low-profile Wave soldering termination Rated current: ‌7.5 A Male Size: D-Sub 4 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 37 With grounding pin Copper alloy Noble metal over Ni

Product details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Specification Low-profile
Description of the contact Turned
Angled
Termination method Wave soldering termination
Gender Male
Size D-Sub 4
Connection type Motherboard to daughtercard
Number of contacts 37
further contacts With grounding pin
Termination length 3 mm
PCB fixing With board locks
Locking type Fixing flange with fitted screw lock 4-40 UNC
Distance between rows 2.54 mm
Contact spacing (termination side) 2.76 mm
Rated current ‌ 7.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ≤0.4 Nm Locking screw
Limiting temperature -55 ... +125 °C
Insertion force ≤ 123 N
Withdrawal force ≥ 11 N
≤ 82 N
Performance level 3
Mating cycles ≥ 50
Test voltage Ur.m.s. 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.6 mm
Installation height ‌ 3.6 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels R26
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Packaging size 50
Net weight 18.38 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140085947
eCl@ss 27440214 D-Sub coupler
ETIM EC001136
UNSPSC 24.0 39121469
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information