Han 6M-HSM2-SL-C-M20
Article No.: 19 37 006 1295

Image is for illustration purposes only. Please refer to product description.


Han 6M-HSM2-SL-C-M20
Article No.: 19 37 006 1295
to see prices and availability.
Properties Overview
Product Details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® M |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With metal cover |
Type | Low construction |
Size | 6 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M20 |
Locking type | Single locking lever |
Field of application | Hoods/housings for rough environments |
Previous
Next