Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

New Products & Solutions


New Products Landingpage Hero Image

Discover our new products!

Show new products
Find Products
Show new products
Systems and Series
Manufacturer-Specific Solutions
Customised Solutions
Customised Cabling Solutions
Customised Machine Manufacturing
MID Solutions
Where to Buy
Digital Procurement (EDI, OCI, WebService)
Online Shop via myHARTING
Find Distributors

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Cabling Solutions
Customer specific engineering
MID Solutions
MID Solutions
Field wireable connectors
Field installation
Circular connectors cable assemblies
Cable assemblies circular connectors
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Online Shop via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in Czech Republic and Slovakia


HARTING in Czech Republic and Slovakia
HARTING CZ Staff
General Terms and Conditions of HARTING s.r.o. Czech Repulic and Slovakia
Handshake

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact


Contact HARTING CZ and SK
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Monobloc inserts
  6. For industrial applications
  7. Currents up to 16 A
  8. 09 20 004 2615

Han A4_I_M_SCT_0.5-2.5mm²_Ag

Article No.: 09 20 004 2615


New Configurable
Han A4_I_M_SCT_0.5-2.5mm²_Ag

Image is for illustration purposes only. Please refer to product description.

New Configurable Inserts

Han A4_I_M_SCT_0.5-2.5mm²_Ag

Article No.: 09 20 004 2615

to see prices and availability.
Load in configurator
00
Product inquiry
to see prices and availability.
Load in configurator
00
Product inquiry

Properties overview

Inserts Screw termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 3 A Contacts: 4 Conductor cross-section: 0.5 ... 2.5 mm² Copper alloy Silver plated

Product details


Category Inserts
Series Han A®
Termination method Screw termination
Gender Male
Size 3 A
With wire protection Yes
Number of contacts 4
PE contact Yes
Conductor cross-section (mm²) 0.5 ... 2.5 mm²
Rated current ‌ 16 A
Rated voltage conductor-earth 230 V
Rated voltage conductor-conductor 400 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Stripping length 7 mm
Tightening torque ‌0.25 Nm Contact screw M3
‌0.5 Nm Fixing screws M3
Recommended screw driver Slotted 0.4 x 2.5
Slotted 0.6 x 3.5
Mating cycles ≥ 500
Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS e
RoHS compliant
REACH SVHC substances Not contained
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
ELV status compliant
California Proposition 65 substances Not contained
PFAS Yes
PFAS substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals CE
UKCA
DNV GL
Specifications IEC 60664-1
IEC 61984
European customs tariff number 85366990
Packaging size 10
Net weight 15.535 g
Country of origin Romania
GTIN 5713140403734
eCl@ss 27440205 Contact insert for industrial connectors
ETIM EC000438
UNSPSC 24.0 39121522
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information