M12 A-cod 3-pol st/-m/-PUR PPi 5,0m
Article No.: 21 33 550 0320 050

Image is for illustration purposes only. Please refer to product description.
M12 A-cod 3-pol st/-m/-PUR PPi 5,0m
Article No.: 21 33 550 0320 050
to see prices and availability.
Properties Overview
Product Details
Type of cable | Cable LI9Y 3 x 0,34mm² PUR Show details |
---|---|
Connector 1 | M12-S-PPI-CC-IDC-3P-ACOD-M-STR Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Type of cable | Copper cable (round) |
Cable length | 5 m |
---|---|
Number of contacts | 3 |
Coding | A-coding |
Previous
Next