Industrial Connectors Circular Connectors System Cabling PCB Connectors
Contact HARTING in Denmark
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Machine Manufacturing
Customised Machine Manufacturing
Customised Solutions
HARTING customised solution

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Denmark


About HARTING Denmark
Outside HQT - HARTING Quality and Technology Center
Contact HARTING in Denmark
Handshake

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

HARTING Worldwide


HARTING Worldwide
HARTING Worldwide - Flags
HARTING Automotive
HARTING Automotive Espelkamp Germany

Alternatives:

Search by series
Configurators
Product category:
Operator interfaces
OverviewProducts
  1. Home
  2. Operator interfaces
  3. Products
  4. Accessories

Accessories

Filter

Products 52

Relevance
Identification stripes

Identification strip | Identification stripes

Article No.: 39 50 000 0900

20 pieces per frame

Blind plate

Blind plate | Blind plate

Article No.: 39 50 000 0890

Free space for self assembly of connectors or switches: 45 x 75 mm

plate (USB; RJ45; SUB-D25)

Blind plate | plate (USB; RJ45; SUB-D25)

Article No.: 39 50 000 0851

With perforated cut-outs for gender changer RJ45, USB and D-Sub 3

har-port sealing cover

Seal cover | har-port sealing cover

Article No.: 09 45 502 0001

har-port label holder

Label holder | har-port label holder

Article No.: 09 45 502 0002

for label 09 45 502 0003

har-port label

Identification strip | har-port label

Article No.: 09 45 502 0003

for label holder 09 45 502 0002

har-port cover IP65/67

Dummy plugs | har-port cover IP65/67

Article No.: 09 45 502 0004

har-port protection cover IP65/67 trans.

Protection cover | har-port protection cover IP65/67 trans.

Article No.: 09 45 502 0005

ThermoplasticDegree of protection: IP65, IP67

har-port protection cover metal IP65/67

Protection cover | har-port protection cover metal IP65/67

Article No.: 09 45 502 0006

MetalDegree of protection: IP65, IP67, IP69 / IPX9K acc. to ISO 20653

har-port PFT for HIFF inserts silver

Panel feed through housing | har-port PFT for HIFF inserts silver

Article No.: 09 45 452 0000

for all HIFF compatible modulessilver

har-port PFT for HIFF inserts black

Panel feed through housing | har-port PFT for HIFF inserts black

Article No.: 09 45 452 0001

for all HIFF compatible modulesBlack

har-port sealing cover IP65/67 black

Protection cover | har-port sealing cover IP65/67 black

Article No.: 09 45 502 0008

ThermoplasticDegree of protection: IP65, IP67

har-port PFT for HIFF inserts INOX

Panel feed through housing | har-port PFT for HIFF inserts INOX

Article No.: 09 45 452 0002

for all HIFF compatible modulesStainless steelsilver

har-port PFT for HIFF inserts white

Panel feed through housing | har-port PFT for HIFF inserts white

Article No.: 09 45 452 0003

for all HIFF compatible modulesWhite

Identification strip | Label 18mm Power ON/OFF, Stand-by

Article No.: 09 45 453 1700

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 22.3 mm

Identification strip | Label 18mm Arrow

Article No.: 09 45 453 1701

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 22.3 mm

Identification strip | Label 24mm Power ON/OFF, Stand-by

Article No.: 09 45 453 2700

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 30.5 mm

Identification strip | Label 24mm Arrow

Article No.: 09 45 453 2701

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 30.5 mm

Contact Block 1NO

Contact block | Contact Block 1NO

Article No.: 09 45 453 0201

Closer, with a weaker return springScrew terminationGreen

Contact Block 1NC

Contact block | Contact Block 1NC

Article No.: 09 45 453 0100

Opener, StandardScrew terminationRed

20 (of 52)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information