Industrial Connectors Circular Connectors System Cabling PCB Connectors
Contact HARTING in Denmark
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Machine Manufacturing
Customised Machine Manufacturing
Customised Solutions
HARTING customised solution

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Denmark


About HARTING Denmark
Outside HQT - HARTING Quality and Technology Center
Contact HARTING in Denmark
Handshake

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

HARTING Worldwide


HARTING Worldwide
HARTING Worldwide - Flags
HARTING Automotive
HARTING Automotive Espelkamp Germany

Alternatives:

Search by series
Configurators
Product category:
Operator interfaces
OverviewProducts
  1. Home
  2. Operator interfaces
  3. Products
  4. Service interfaces
  5. har-port
  6. USB

USB

Filter

Products 67

Relevance
har-port USB 2.0 A-A, PFT

Service interfaces | har-port USB 2.0 A-A, PFT

Article No.: 09 45 452 1901

USB 2.0Connection type: Type A jack - type A jack

har-port USB 3.0 A-A; PFT

Service interfaces | har-port USB 3.0 A-A; PFT

Article No.: 09 45 452 1902

USB 3.0Connection type: Type A jack - type A jack

har-port USB 2.0 A-A; PFT 0,5m cable

Service interfaces | har-port USB 2.0 A-A; PFT 0,5m cable

Article No.: 09 45 452 1920

USB 2.0Cable length: 0.5 mConnection type: Type A jack - type A connector

har-port USB 2.0 A-A ; PFT black

Service interfaces | har-port USB 2.0 A-A ; PFT black

Article No.: 09 45 452 1903

USB 2.0Connection type: Type A jack - type A jack

har-port USB 3.0 A-A PFT black

Service interfaces | har-port USB 3.0 A-A PFT black

Article No.: 09 45 452 1904

USB 3.0Connection type: Type A jack - type A jack

har-port USB 2.0 A-A; PFT 1,5m cable

Service interfaces | har-port USB 2.0 A-A; PFT 1,5m cable

Article No.: 09 45 452 1922

USB 2.0Cable length: 1.5 mConnection type: Type A jack - type A connector

har-port USB 3.0 A-A PFT white

Service interfaces | har-port USB 3.0 A-A PFT white

Article No.: 09 45 452 1919

USB 3.0Connection type: Type A jack - type A jack

har-port USB 2.0 A-A; PFT 1,0m cable

Service interfaces | har-port USB 2.0 A-A; PFT 1,0m cable

Article No.: 09 45 452 1921

USB 2.0Cable length: 1 mConnection type: Type A jack - type A connector

har-port USB 2.0 A-A ; PFT white

Service interfaces | har-port USB 2.0 A-A ; PFT white

Article No.: 09 45 452 1918

USB 2.0Connection type: Type A jack - type A jack

har-port USB 2.0 A-A; PFT 0,40m cable

Service interfaces | har-port USB 2.0 A-A; PFT 0,40m cable

Article No.: 09 45 452 1928

USB 2.0Cable length: 0.4 mConnection type: Type A jack - type A connector

har-port USB 2.0 2x A - Mini-B 1m

Service interfaces | har-port USB 2.0 2x A - Mini-B 1m

Article No.: 09 45 452 1981

USB 2.0Cable length: 1 mConnection type: 2x type A jack - type mini B connector

har-port USB 2.0 A-A; PFT 2,0m cable

Service interfaces | har-port USB 2.0 A-A; PFT 2,0m cable

Article No.: 09 45 452 1923

USB 2.0Cable length: 2 mConnection type: Type A jack - type A connector

har-port USB charger 5V/1,5A silver

Charging set | har-port USB charger 5V/1,5A silver

Article No.: 09 45 452 1979

USB 3.0Connection type: Type A jack

har-port 2x USB 2.0 A-A; 0,5m cable

Service interfaces | har-port 2x USB 2.0 A-A; 0,5m cable

Article No.: 09 45 452 1950

USB 2.0Cable length: 0.5 mConnection type: 2x type A jack - type A connector

har-port USB 2.0 B-B ;PFT 0,5m cable

Service interfaces | har-port USB 2.0 B-B ;PFT 0,5m cable

Article No.: 09 45 452 1910

USB 2.0Cable length: 0.5 mConnection type: Type B jack - type B connector

har-port USB 3.0 A-A PFT cable 1,0m

Service interfaces | har-port USB 3.0 A-A PFT cable 1,0m

Article No.: 09 45 452 1931

USB 3.0Cable length: 1 mConnection type: Type A jack - type A connector

har-port USB 2.0 A-A; PFT 3,0m cable

Service interfaces | har-port USB 2.0 A-A; PFT 3,0m cable

Article No.: 09 45 452 1924

USB 2.0Cable length: 3 mConnection type: Type A jack - type A connector

har-port USB charger 5V/1,5A black

Charging set | har-port USB charger 5V/1,5A black

Article No.: 09 45 452 1980

USB 3.0Connection type: Type A jack

USB 3.0 IP20 cable 1,0m, 2x type A 1:1

Service interfaces | USB 3.0 IP20 cable 1,0m, 2x type A 1:1

Article No.: 09 45 145 2931

USB 3.0Fully shielded, 360° shielding contactCable length: 1 mConnection type: Type A connector - type A connector

har-port USB 3.0 A-A PFT cable 0,5m

Service interfaces | har-port USB 3.0 A-A PFT cable 0,5m

Article No.: 09 45 452 1930

USB 3.0Cable length: 0.5 mConnection type: Type A jack - type A connector

20 (of 67)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information