Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Robotics
Robotics Overview
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Data
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Data
  4. Products
  5. Network System cabling
  6. preLink®

preLink®

Filter

Products 5

Relevance
You can easily compare these products.
RJI/preLink cable PN Cat.5 4p 0.2m
Cable assemblies

RJI/preLink cable PN Cat.5 4p 0.2m

Article No.: 20 82 631 1002

Pre-assembled on both sidesCopper cable (round)Cable length: 0.2 m

0.2 m
preLink cable PN Cat.5 4p 0.2 m
Cable assemblies

preLink cable PN Cat.5 4p 0.2 m

Article No.: 20 82 630 2002

Pre-assembled on both sidesCopper cable (round)Cable length: 0.2 m

0.2 m
1x preLink 4x2xAWG26/7 Cat.6A 0,2m
Cable assemblies

1x preLink 4x2xAWG26/7 Cat.6A 0,2m

Article No.: 20 82 600 1002

Pre-assembled on one sideCopper cable (round)Cable length: 0.2 m

0.2 m
2x preLink Cable 4x2xAWG26/7 Cat.6A 0.2m
Cable assemblies

2x preLink Cable 4x2xAWG26/7 Cat.6A 0.2m

Article No.: 20 82 600 2002

Pre-assembled on both sidesCopper cable (round)Cable length: 0.2 m

0.2 m
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.2m
Cable assemblies

DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.2m

Article No.: 20 82 601 1002

Pre-assembled on both sidesCopper cable (round)Cable length: 0.2 m

0.2 m
5 (of 5)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information