Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Robotics
Robotics Overview
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Tools
OverviewProductsKnowledge
  1. Home
  2. Tools
  3. Products
  4. Crimping
  5. Hand crimping tools

Hand crimping tools

Filter

Products 62

Relevance
Han CRIMP TOOL WITH LOCATOR
Service crimping tool

Han CRIMP TOOL WITH LOCATOR

Article No.: 09 99 000 0021

Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E®: 0.5 ... 2.5 mm², Han-Yellock®: 0.5 ... 2.5 mm²Conductor cross-section: 0.14 ... 2.5 mm²

Han Hand Crimp Tool
Hand crimping tool

Han Hand Crimp Tool

Article No.: 09 99 000 0110

Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E®: 0.5 ... 4 mm², Han-Yellock®: 0.5 ... 4 mm², Han® C: 1.5 ... 4 mm²Conductor cross-section: 0.14 ... 4 mm²

Crimping Tool Han C 4/6/10 mm2
Hand crimping tool

Crimping Tool Han C 4/6/10 mm2

Article No.: 09 99 000 0377

Han® C: 4 ... 10 mm²Conductor cross-section: 4 ... 10 mm²

Double-Indent Crimping Tool
Crimping tool

Double-Indent Crimping Tool

Article No.: 09 99 000 0888

Han D®: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227), Han E®: 0.14 ... 4 mm², Han-Yellock®: 0.14 ... 4 mm², Han® C: 1.5 ... 4 mm²

DSUB HAND CRIMP TOOL INN.COAX/SIGNAL C.
Hand crimping tool

DSUB HAND CRIMP TOOL INN.COAX/SIGNAL C.

Article No.: 09 99 000 0501

for turned male and female contacts, 4 indent crimp in acc. to MIL 22 520/2-01Conductor cross-section: 0.09 ... 0.82 mm²

SUB-D CRIMP TOOL SINGLE CONTACT
Hand crimping tool

SUB-D CRIMP TOOL SINGLE CONTACT

Article No.: 09 99 000 0175

for single stamped D-Sub contactConductor cross-section: 0.09 ... 0.56 mm²

Crimptool Opening
Hand crimping tool

Crimptool Opening

Article No.: 09 99 000 0647

for crimp barrel and crimp flange

D SUB HD SERVICE CRIMP TOOL
Hand crimping tool

D SUB HD SERVICE CRIMP TOOL

Article No.: 09 99 000 0596

DSUB HAND CRIMP TOOL POWER CONTACT
Hand crimping tool

DSUB HAND CRIMP TOOL POWER CONTACT

Article No.: 09 99 000 0509

for power contactsConductor cross-section: 0.5 ... 6 mm²

DSUB HAND TOOLS
Hand crimping tool

DSUB HAND TOOLS

Article No.: 09 99 000 0169

for 500 bandoliered standard contactsConductor cross-section: 0.09 ... 0.56 mm²

Ferrule Crimp tool 10mm2
Hand crimping tool

Ferrule Crimp tool 10mm2

Article No.: 09 99 000 0374

for wire end ferrulesConductor cross-section: 10 mm²

Crimping tool for 1mm POF
Crimping tool

Crimping tool for 1mm POF

Article No.: 20 99 000 1035

for following 1 mm POF contacts, Han D®, Han E®, DIN 41626, Ferrule, F-SMA, -ST

DIN-Tool Crimptool Coax M
Hand crimping tool

DIN-Tool Crimptool Coax M

Article No.: 09 99 000 0194

Crimp die included, for coaxial contact, acc. to DIN 41626

D SUB HD CR. TOOL F.500 PCS REEL- CS 20
Hand crimping tool

D SUB HD CR. TOOL F.500 PCS REEL- CS 20

Article No.: 09 99 000 0597

for 500 bandoliered D-Sub high density contacts

CRIMPING TOOL FOR POF
Hand crimping tool

CRIMPING TOOL FOR POF

Article No.: 20 99 000 1033

for FO connector (plastic fibre), SC, F-SMA F-ST

D-Sub DIE OUTER COAX CONTACT
Crimp die

D-Sub DIE OUTER COAX CONTACT

Article No.: 09 99 000 0508

for D-Sub

Crimping Tool Han HsB 1.5/2.5/4 mm²
Hand crimping tool

Crimping Tool Han HsB 1.5/2.5/4 mm²

Article No.: 09 99 000 0986

Han® HsB: 1.5 ... 4 mm²Conductor cross-section: 1.5 ... 4 mm²

Crimping tool for glass fibre
Hand crimping tool

Crimping tool for glass fibre

Article No.: 20 99 000 1031

for FO connector (glass fibre), SC, F-SMA F-ST

DSUB HAND CRIMP TOOL OUTER COAX CONT.
Hand crimping tool

DSUB HAND CRIMP TOOL OUTER COAX CONT.

Article No.: 09 99 000 0503

for coaxial contact, acc. to DIN 41626, for outer ferrule

Hand crimping tool UIC 558
Hand crimping tool

Hand crimping tool UIC 558

Article No.: 09 99 000 0967

HARTING UIC 558: 0.75 ... 1 mm²Conductor cross-section: 0.75 ... 1 mm²

20 (of 62)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information