Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Robotics
Robotics Overview
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Tools
OverviewProductsKnowledge
  1. Home
  2. Tools
  3. Products
  4. Crimping
  5. Power crimping tools

Power crimping tools

Filter

Products 7

Relevance
Hand hydraulic crimping tool 60 kN
Hand hydraulic crimping tool

Hand hydraulic crimping tool 60 kN

Article No.: 09 99 000 0851

Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mmConductor cross-section: 10 ... 70 mm²

Battery hydraulic crimping tool 60 kN
Battery hydraulic tool

Battery hydraulic crimping tool 60 kN

Article No.: 09 99 000 0850

Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mmConductor cross-section: 10 ... 70 mm²

Battery Crimping Tool Set
Battery crimping tool set

Battery Crimping Tool Set

Article No.: 09 99 000 0990

Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E®: 0.5 ... 4 mm², Han® C: 1.5 ... 4 mm²Conductor cross-section: 0.14 ... 4 mm²

Battery hydraulic crimping tool 120kN
Battery hydraulic tool

Battery hydraulic crimping tool 120kN

Article No.: 09 99 000 0860

Pressing force 120 kN, Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mmConductor cross-section: 10 ... 240 mm²

Hand hydraulic crimping tool 120kN
Hand hydraulic crimping tool

Hand hydraulic crimping tool 120kN

Article No.: 09 99 000 0861

Pressing force 120 kN, Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mmConductor cross-section: 10 ... 240 mm²

Pneum. crimping tool x501
Pneumatic crimping tool

Pneum. crimping tool x501

Article No.: 09 99 000 0664

for turned male and female contacts, 4 indent crimp in acc. to MIL 22 520/2-01Conductor cross-section: 0.09 ... 0.82 mm²

Double-Indent Pneumatic Crimping Tool
Pneumatic crimping tool

Double-Indent Pneumatic Crimping Tool

Article No.: 09 99 000 1010

Han D®: 0.14 ... 2.5 mm², Han E®: 0.14 ... 4 mm², Han® C: 1.5 ... 10 mm², D-Sub, Han® ORV3 power: 4 ... 10 mm²

7 (of 7)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information