Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in Finland


HARTING in Finland
HARTING in Finland - Technopolis Holding Plc
Contact HARTING Finland
Handshake

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING Finland
Handshake
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Metric circular connectors
OverviewProductsKnowledge
  1. Home
  2. Circular connectors
  3. Metric circular connectors
  4. Products
  5. Cable connectors and cable assemblies
  6. Size 15

Size 15

Filter

From
To

Products 10

Relevance
S15_CC_STR_DC_CRT_M_6P_6-13mm
New
Cable connector

S15_CC_STR_DC_CRT_M_6P_6-13mm

Article No.: 97 00 000 1410

MaleCrimp terminationPolyamide (PA)GreyContacts: 6Conductor cross-section: 0.14 ... 2.5 mm²Toggle lockingDegree of protection: IP65 / IP67

S15_CC_STR_AC_CRT_F_6P_6-13mm
New
Cable connector

S15_CC_STR_AC_CRT_F_6P_6-13mm

Article No.: 97 00 000 1411

FemaleCrimp terminationPolyamide (PA)BlackContacts: 6Conductor cross-section: 0.14 ... 2.5 mm²Toggle lockingDegree of protection: IP65 / IP67

S15_CC_STR_AC_CRT_M_6P_6-13mm
New
Cable connector

S15_CC_STR_AC_CRT_M_6P_6-13mm

Article No.: 97 00 000 1409

MaleCrimp terminationPolyamide (PA)BlackContacts: 6Conductor cross-section: 0.14 ... 2.5 mm²Toggle lockingDegree of protection: IP65 / IP67

S15_CC_STR_DC_CRT_F_6P_6-13mm
New
Cable connector

S15_CC_STR_DC_CRT_F_6P_6-13mm

Article No.: 97 00 000 1412

FemaleCrimp terminationPolyamide (PA)GreyContacts: 6Conductor cross-section: 0.14 ... 2.5 mm²Toggle lockingDegree of protection: IP65 / IP67

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m

Article No.: 21 34 280 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

1 m
Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m

Article No.: 21 34 282 9641 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

1 m
Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m

Article No.: 21 34 282 9642 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

1 m
Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m

Article No.: 21 34 290 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

1 m
Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m

Article No.: 21 34 290 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

1 m
Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m

Article No.: 21 34 280 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

1 m
10 (of 10)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information