Industrial Connectors Circular Connectors System Cabling PCB Connectors
Navigating the Website myHARTING & eShop Tools
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in Great Britain


Contact HARTING UK
Professionals Contact Intro Hero
HARTING Customised Solutions
hcs-harting customised solutions-hero

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Help Library
2024-12_solution_problem_GettyImages-1449531526
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING UK
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Power and signal
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Power and signal
  4. Products
  5. Han® System cabling
  6. Han® 1A

Han® 1A

Filter

Products 37

Relevance
Han 1A OM 12 Pole -lever f/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole -lever f/ - PVC 1m

Article No.: 33 40 090 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 12 Pole +latch f/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole +latch f/ - PVC 1m

Article No.: 33 40 110 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 12 Pole -latch m/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole -latch m/ - PVC 1m

Article No.: 33 40 120 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 12 Pole -lever m/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole -lever m/ - PVC 1m

Article No.: 33 40 100 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE -lever f/ - PVC 1m
Cable assemblies

Han 1A OM 3+PE -lever f/ - PVC 1m

Article No.: 33 40 010 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE +latch f/- PVC 3M
Cable assemblies

Han 1A OM 3+PE +latch f/- PVC 3M

Article No.: 33 40 030 0202 030

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 3 m

3 m
Han 1A OM 3+PE +latch m/ - PVC 1m
Cable assemblies

Han 1A OM 3+PE +latch m/ - PVC 1m

Article No.: 33 40 040 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE -lever m/ - PVC 1m
Cable assemblies

Han 1A OM 3+PE -lever m/ - PVC 1m

Article No.: 33 40 020 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE +latch f/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE +latch f/ - PVC 1m

Article No.: 33 40 070 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE +latch m/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE +latch m/ - PVC 1m

Article No.: 33 40 080 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE -lever f/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE -lever f/ - PVC 1m

Article No.: 33 40 050 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE -lever m/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE -lever m/ - PVC 1m

Article No.: 33 40 060 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A CA M12-X-cod. +latch m/m PVC 1m
Cable assemblies

Han 1A CA M12-X-cod. +latch m/m PVC 1m

Article No.: 33 50 525 2808 010

Pre-assembled on both sidesCable length: 1 m

1 m
Han 1A OM 3+PE +latch f/- PVC 1M
Cable assemblies

Han 1A OM 3+PE +latch f/- PVC 1M

Article No.: 33 40 030 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistant

Han1A CA 3+PE -lever f/- PVC 1m
Cable assemblies

Han1A CA 3+PE -lever f/- PVC 1m

Article No.: 33 50 010 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE -lever m/- PVC 1m
Cable assemblies

Han1A CA 3+PE -lever m/- PVC 1m

Article No.: 33 50 020 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE -latch f/- PVC 1m
Cable assemblies

Han1A CA 3+PE -latch f/- PVC 1m

Article No.: 33 50 030 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE -latch m/- PVC 1m
Cable assemblies

Han1A CA 3+PE -latch m/- PVC 1m

Article No.: 33 50 040 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE+Shld -lever f/- PVC 1m
Cable assemblies

Han1A CA 3+PE+Shld -lever f/- PVC 1m

Article No.: 33 50 050 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE+Shld -lever m/- PVC 1m
Cable assemblies

Han1A CA 3+PE+Shld -lever m/- PVC 1m

Article No.: 33 50 060 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
20 (of 37)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information