6. Via cable connection
  7. Cable connectors and cable assemblies
  8. 09 06 000 6452
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Power-crimp-3F-Sn-Einzel
Crimp contact DIN-Power-crimp-3F-Sn-Einzel 09 06 000 6462
Alternative
DIN-Power-crimp-3F-Sn-2500-reel
Crimp contact DIN-Power-crimp-3F-Sn-2500-reel 09 06 000 6452
Unavailable
Version
Pack contents
Single contact
2500 bandoliered contacts
Manufacturing process
Stamped contacts
Stamped contacts
Termination method
Crimp termination
Crimp termination
Gender
Female contact
Female contact
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
IEC 60603-2 (complementary)
Technical characteristics
Tensile strength
60 ... ‌135 N
60 ... ‌135 N
Wire outer diameter
1.6 ... ‌2.8 mm
1.6 ... ‌2.8 mm
Stripping length
3.5 ... 4 mm
3.5 ... 4 mm
Conductor cross-section [AWG]
AWG 20 ... AWG 16
AWG 20 ... AWG 16
Conductor cross-section
0.5 ... 1.5 mm²
0.5 ... 1.5 mm²
Identification
Type of contact
Crimp contact
Crimp contact
Category
Contacts
Contacts
Contacts for
DIN 41612 Type D|DIN 41612 Type E|DIN 41612 Type F
DIN 41612 Type D|DIN 41612 Type E|DIN 41612 Type F
Series
DIN 41612
DIN 41612
Material properties
China RoHS
e
e
ELV status
compliant
compliant
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
REACH SVHC substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
Net weight
0.37 g
1,819.7 g
GTIN
5713140009455
5713140009424
ETIM
EC000796
EC000796
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
UNSPSC 24.0
39121522
39121522
Packaging size
1,000
1

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information