6. Mezzanine connection
  7. 09 03 000 9956
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-C-R-shroud-press-in-a-6-70
Pin shroud DIN-Signal-C-R-shroud-press-in-a-6-70 09 03 000 9956
Unavailable
DIN-Signal-C-R-shroud-press-in-a-5-90
Pin shroud DIN-Signal-C-R-shroud-press-in-a-5-90 09 03 000 9957
Alternative
Version
Termination length
13 mm|16.2 mm|17 mm
13 mm|16.2 mm|17 mm
Fixing
Press-in fixing
Press-in fixing
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
PCB thickness
‌1.8 mm ±0.5 ‌|‌5 mm ±0.5 ‌|‌5.8 mm ±0.5 ‌
‌2.6 mm ±0.5 ‌|‌5.8 mm ±0.5 ‌|‌6.6 mm ±0.5 ‌
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Identification
Type of accessory
Pin shroud
Pin shroud
Category
Accessories
Accessories
Description of the accessory
for female connectors type C|for male connectors type R
for female connectors type C|for male connectors type R
Series
DIN 41612
DIN 41612
Material properties
China RoHS
e
e
ELV status
compliant
compliant
Material (accessories)
Thermoplastic
Thermoplastic
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Colour (accessories)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Commercial data
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
Net weight
5.89 g
50 g
GTIN
5713140004351
5713140004368
ETIM
EC002943
EC002943
European customs tariff number
85389099
85389099
Country of origin
Vietnam
Vietnam
UNSPSC 24.0
39121400
39121400
Packaging size
100
100

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information