Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| PCB fixing | With fixing flange | With fixing flange |
| Coding | Coding with loss of contacts | Coding with loss of contacts |
| Connection type | Motherboard to daughtercard|Mezzanine | Motherboard to daughtercard|Mezzanine |
| Number of contacts | 64 | 32 |
| Termination length | 4.5 mm | 2.9 mm |
| Termination method | Wave soldering termination | Wave soldering termination |
| Contact configuration | Rows a and c, positions 1, 2, ... , 31, 32 | Rows a and c, positions 2, 4, ... , 30, 32 |
| Specifications and approvals | ||
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
| Specifications | IEC 60603-2 | IEC 60603-2 |
| Technical characteristics | ||
| Insulation resistance | 1012 Ω | 1012 Ω |
| Creepage distance | ≥ 1 mm | ≥ 1 mm |
| Hot plugging | No | No |
| Insertion force | ≤ 60 N | ≤ 30 N |
| Withdrawal force | ≤ 40 N | ≤ 20 N |
| Rated current | 2 A | 2 A |
| Performance level | 2|acc. to IEC 60603-2 | 1|acc. to IEC 60603-2 |
| Contact rows | 3 | 3 |
| Contact spacing (mating side) | 2.54 mm | 2.54 mm |
| Mating cycles | ≥ 400 | ≥ 500 |
| Contact spacing (termination side) | 2.54 mm | 2.54 mm |
| Test voltage Ur.m.s. | 1 kV | 1 kV |
| Clearance distance | ≥ 1 mm | ≥ 1 mm |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
| Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
| Identification | ||
| Identification | Type C | Type C |
| Category | Connectors | Connectors |
| Element | Female connector | Female connector |
| Description of the contact | Kinked | Kinked |
| Series | DIN 41612 | DIN 41612 |
| Material properties | ||
| Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
| Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Requirement set with Hazard Levels | R26 | R26 |
| Material flammability class acc. to UL 94 | V-0 | V-0 |
| REACH ANNEX XIV substances | Not contained | Not contained |
| California Proposition 65 substances | Yes | Yes |
| RoHS | compliant | compliant |
| REACH Annex XVII substances | Not contained | Not contained |
| REACH SVHC substances | Not contained | Not contained |
| Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
| Material (contacts) | Copper alloy | Copper alloy |
| Commercial data | ||
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| Net weight | 12 g | 23 g |
| GTIN | 5713140006690 | 5713140006119 |
| ETIM | EC002637 | EC002637 |
| European customs tariff number | 85366990 | 85366990 |
| Country of origin | Germany | Germany |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 100 | 1 |