Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in Great Britain


Contact HARTING UK
Professionals Contact Intro Hero
HARTING Customised Solutions
hcs-harting customised solutions-hero

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our commitment to society
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
Declarations

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our commitment to society
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING UK
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Mezzanine connection
  7. 09 03 142 6922

DIN-Signal M032MS-3,0C1-2

Article No.: 09 03 142 6922


undefined

Image is for illustration purposes only. Please refer to product description.

DIN-Signal M032MS-3,0C1-2undefined
Male connector

DIN-Signal M032MS-3,0C1-2

Article No.: 09 03 142 6922

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Male connector Wave soldering termination Rated current: ‌2 A Contacts: 48 Straight Copper alloy Au over NiP over Ni Mating side, Sn over Ni Termination side Performance level: 2, acc. to IEC 60603-2 Coding: Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

This product is not orderable anymore.

Please contact your local distribution partner.

Product details


Category Connectors
Series DIN 41612
Identification Type M
Element Male connector
Description of the contact Straight
Features Rated current of special contacts: see data sheet of the selected contacts
Termination method Wave soldering termination
Connection type Motherboard to daughtercard
Mezzanine
PCB to cable
Number of contacts 48
Number of signal contacts 42
Contact configuration Rows a, b and c, positions 10, 11, ... , 22, 23
Termination length 3 mm
Coding Coding with loss of contacts
PCB fixing With fixing flange
Contact rows 3
Contact spacing (termination side) 2.54 mm
7.62 mm
Contact spacing (mating side) 2.54 mm
7.62 mm
Rated current ‌ 2 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 1.2 mm
Creepage distance ≥ 1.2 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 40 N
Withdrawal force ≤ 30 N
Performance level 2
acc. to IEC 60603-2
Mating cycles ≥ 400
Test voltage Ur.m.s. 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Au over NiP over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels R26
Specifications IEC 60603-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F4/I3 acc. to NFF 16-101/102
Packaging size 1
Net weight 11.35 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140004924
eCl@ss 27460201 PCB connector (board connector)
ETIM EC002637
UNSPSC 24.0 39121415
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information