HARTING in Hong Kong SAR, China


HARTING in Hong Kong SAR, China
HARTING Hong Kong.jpg
HARTING China Awards
HARTING China Awards
Hong Kong Distributors
Southeast Asia Distributors
Web seminars held in Hong Kong SAR, China
Web-seminars held in Hong Kong SAR, China
Exhibitions held in Southeast Asia
Exhibitions held in Hong Kong SAR, China
HARTING Hong Kong SAR, China's social media
HARTING Hong Kong SAR, China's social media
Hong Kong's Solution Highlights
Hong Kong's Solution Highlights
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
HARTING in Hong Kong SAR, China
HARTING Hong Kong.jpg
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
  6. Via cable connection
  7. Cable connectors and cable assemblies
  8. 02 09 500 2010
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
har-modular-shell-housing-10
Shell housing har-modular-shell-housing-10 02 09 500 2010
Unavailable
har-modular-shell-housing-10-1Set
Shell housing har-modular-shell-housing-10-1Set 02 09 500 2010 200
Alternative
Version
Version
Top/side entry
Top/side entry
Strain relief
With cable tie
With cable tie
Locking type
Locking lever
Locking lever
Separable
Yes
Yes
2 parts
Yes
Yes
Technical characteristics
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
III
III
Degree of protection acc. to IEC 60529
IP20
IP20
Identification
Type of accessory
Shell housing
Shell housing
Category
Accessories
Accessories
Series
har-modular®
har-modular®
Material properties
Colour (hood/housing)
Black
Black
Length
10.16 mm
10.16 mm
China RoHS
e
e
ELV status
compliant
compliant
Material (hood/housing)
Thermoplastic resin (PC)|Fibre-glass reinforced
Thermoplastic resin (PC)|Fibre-glass reinforced
Requirement set with Hazard Levels
R26
R26
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
California Proposition 65 substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Commercial data
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
Net weight
263.4 g
19.18 g
GTIN
5713140427099
5713140436350
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
UNSPSC 24.0
39121400
39121400
Packaging size
10
1

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information