HARTING in India


About HARTING India
About HARTING India
New manager strengthens HARTING's Asia-Pacific business
New manager strengthens HARTING's Asia-Pacific business - Mabel Low banner
India Distribution Partners
India Distribution Partners
HARTING India Awards
HARTING India Awards
HARTING India Customer Testimonials
Customer Testimonials
Exhibitions held in India
Exhibitions held in India
Web-seminars held in India
Web seminars held in India
HARTING India social media
HARTING Southeast Asia's social media
India's Solution Highlights
India's Solution Highlights
APAC New Product Launch FY2026​
Across Asia‑Pacific, businesses face increasing pressure to scale faster, operate more efficiently, and meet regional requirements — while maintaining reliability and performance.
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
Contact HARTING India


Contact HARTING India
Contact HARTING India Office
Industry Application Specialists | Solution Experts
Industry Application Specialists | Solution Experts
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
  7. 09 03 000 9958
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-C-R-shroud-press-in-a-5-10
Pin shroud DIN-Signal-C-R-shroud-press-in-a-5-10 09 03 000 9958
Unavailable
DIN-Signal-C-R-shroud-press-in-a-5-90
Pin shroud DIN-Signal-C-R-shroud-press-in-a-5-90 09 03 000 9957
Alternative
Version
Fixing
Press-in fixing
Press-in fixing
Termination length
13.0|16.2|17.0
13.0|16.2|17.0
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
Isolation group
IIIa (175 ≤ CTI < 400)
IIIa (175 ≤ CTI < 400)
PCB thickness
‌3.4 mm ±0.5 ‌|‌6.6 mm ±0.5 ‌|‌7.4 mm ±0.5 ‌
‌2.6 mm ±0.5 ‌|‌5.8 mm ±0.5 ‌|‌6.6 mm ±0.5 ‌
Identification
Description of the accessory
for female connectors type C|for male connectors type R
for female connectors type C|for male connectors type R
Type of accessory
Pin shroud
Pin shroud
Category
Accessories
Accessories
Series
DIN 41612
DIN 41612
Material properties
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Material (accessories)
Thermoplastic
Thermoplastic
Colour (accessories)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
RoHS
compliant
compliant
China RoHS
e
e
ELV status
compliant
compliant
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Commercial data
Country of origin
Vietnam
Vietnam
European customs tariff number
85389099
85389099
ETIM
EC002943
EC002943
UNSPSC 24.0
39121400
39121400
Packaging size
1.0
1.0
Net weight
5.65 kg
5.7 kg
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
GTIN
5713140004375
5713140004368

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information