Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

New Products & Solutions


New Products Landingpage Hero Image

Discover our new products!

Show new products
Find Products
Show new products
Systems and Series
Manufacturer-Specific Solutions
Customised Solutions
Customised Cabling Solutions
Customised Machine Manufacturing
MID Solutions
Where to Buy
Digital Procurement (EDI, OCI, WebService)
Direct order via myHARTING
Find Distributors

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Cabling Solutions
Customer specific engineering
MID Solutions
MID Solutions
Field wireable connectors
Field installation
Circular connectors cable assemblies
Cable assemblies circular connectors
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING in Italy


HARTING in Italia
HARTING in Italy
Associations
Associazioni
Code of ethics
Handshake

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact


Our staff
Contact intro hero.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Series
  3. 97 00 000 1411

S15_CC_STR_AC_CRT_F_6P_6-13mm

Article No.: 97 00 000 1411


New
S15_CC_STR_AC_CRT_F_6P_6-13mm

Image is for illustration purposes only. Please refer to product description.

New Cable connector

S15_CC_STR_AC_CRT_F_6P_6-13mm

Article No.: 97 00 000 1411

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Cable connector Female Crimp termination Polyamide (PA) Black Contacts: 6 Conductor cross-section: 0.14 ... 2.5 mm² Toggle locking Degree of protection: IP65 / IP67

Product details


Category Connectors
Element Cable connector
Series Circular connectors Size 15
Termination method Crimp termination
Locking type Toggle locking
Gender Female
Shielding Unshielded
Number of contacts 6
Number of special contacts 1x PE contact
Number of signal contacts 2
Number of power contacts 3
Specification of special contacts PE contact
Conductor cross-section (mm²) 0.14 ... 2.5 mm²
Conductor cross-section (AWG) AWG 26 ... AWG 14
Rated voltage (signal) ‌ 63 V AC/DC
Rated voltage (power) ‌ 600 V AC
Pollution degree 3
Rated current (signal) 10 A
Rated impulse voltage (signal) 1.5 kV
Pollution degree (signal) 3
Rated current (power) 16 A
Rated impulse voltage (power) 6 kV
Pollution degree (power) 3
Limiting temperature -30 ... +90 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Clamping range 6 ... 13 mm
Isolation group I (600 ≤ CTI)
China RoHS e
RoHS compliant
REACH SVHC substances Not contained
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
ELV status compliant
California Proposition 65 substances Not contained
PFAS No
Material (insert) Polyamide (PA)
Colour (insert) Black
Colour (hood/housing) Black
Material flammability class acc. to UL 94 HB
PROFINET No
Specifications IEC 61076-2-116
IEC 60228
IEC 61984
European customs tariff number 85366990
Packaging size 1
Country of origin Romania
eCl@ss 27440115 Circular connector (set)
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information