Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

New Products & Solutions


New Products Landingpage Hero Image

Discover our new products!

Show new products
Find Products
Show new products
Systems and Series
Manufacturer-Specific Solutions
Customised Solutions
Customised Cabling Solutions
Customised Machine Manufacturing
MID Solutions
Where to Buy
Digital Procurement (EDI, OCI, WebService)
Online Shop via myHARTING
Find Distributors

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Cabling Solutions
Customer specific engineering
MID Solutions
MID Solutions
Field wireable connectors
Field installation
Circular connectors cable assemblies
Cable assemblies circular connectors
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Help Library
2024-12_solution_problem_GettyImages-1449531526
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Online Shop via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Japan


About HARTING Japan
About HARTING Japan
New manager strengthens HARTING's Asia-Pacific business
New manager strengthens HARTING's Asia-Pacific business - Mabel Low banner
Japan Domestic distributor
Japan Domestic distributor
Featured Articles
Featured Articles
Exhibitions held in Japan
Exhibitions-Japan.jpg
Web seminars held in Japan
Web-seminars held in Japan
HARTING Japan's social media
HARTING Japan social media
Japan's Solution Highlights
Japan's Solution Highlights
APAC New Product Launch FY2026​
Across Asia‑Pacific, businesses face increasing pressure to scale faster, operate more efficiently, and meet regional requirements — while maintaining reliability and performance.

Newsroom


News Room
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact


Contact HARTING Japan
Contact HARTING Japan
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Rectangular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Series
  6. Han-Eco®
  7. Han-Eco® Modular
  8. Modules

Modules

Filter

From
To
From
To

Products 232

Relevance
Han Dummy Module
Configurable

Han® Dummy module | Han Dummy Module

Article No.: 09 14 000 9950

Single module

Han DDD module, crimp male
Configurable

Han® DDD module | Han DDD module, crimp male

Article No.: 09 14 017 3001

Single moduleCrimp terminationMaleContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DDD module, crimp female
Configurable

Han® DDD module | Han DDD module, crimp female

Article No.: 09 14 017 3101

Single moduleCrimp terminationFemaleContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

New Han 70A crimp module 1500V, male

Han® 70 A module | Han 70A crimp module 1500V, male

Article No.: 09 14 002 3042

Single moduleCrimp terminationMaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

New Han 70A crimp module 1500V, female

Han® 70 A module | Han 70A crimp module 1500V, female

Article No.: 09 14 002 3142

Single moduleCrimp terminationFemaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DD module, crimp male

Han DD® module | Han DD module, crimp male

Article No.: 09 14 012 3001

Single moduleCrimp terminationMaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han module adapter, male

Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module | Han module adapter, male

Article No.: 09 14 001 3011

Single moduleAdapter moduleMalePolycarbonate (PC)RAL 7032 (pebble grey)

Han module adapter, female

Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module | Han module adapter, female

Article No.: 09 14 001 3111

Single moduleAdapter moduleFemalePolycarbonate (PC)RAL 7032 (pebble grey)

Han DD module, crimp female

Han DD® module | Han DD module, crimp female

Article No.: 09 14 012 3101

Single moduleCrimp terminationFemaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DD module, crimp female
Configurable

Han DD® module | Han DD module, crimp female

Article No.: 09 14 012 3102

Single moduleCrimp terminationFemaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han DD module, crimp male
Configurable

Han DD® module | Han DD module, crimp male

Article No.: 09 14 012 3002

Single moduleCrimp terminationMaleContacts: 12Conductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CC Protected module, crimp male
Configurable

Han® CC Protected module | Han CC Protected module, crimp male

Article No.: 09 14 004 3041

Single moduleCrimp terminationMaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EE module, crimp male
Configurable

Han® EE module | Han EE module, crimp male

Article No.: 09 14 008 3001

Single moduleCrimp terminationMaleContacts: 8Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CC Protected module, crimp female
Configurable

Han® CC Protected module | Han CC Protected module, crimp female

Article No.: 09 14 004 3141

Single moduleCrimp terminationFemaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 70A crimp module, female
Configurable

Han® 70 A module | Han 70A crimp module, female

Article No.: 09 14 002 3141

Single moduleCrimp terminationFemaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 70A crimp module, male
Configurable

Han® 70 A module | Han 70A crimp module, male

Article No.: 09 14 002 3041

Single moduleCrimp terminationMaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E module, crimp male
Configurable

Han E® module | Han E module, crimp male

Article No.: 09 14 006 3001

Single moduleCrimp terminationMaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E module, crimp female
Configurable

Han E® module | Han E module, crimp female

Article No.: 09 14 006 3101

Single moduleCrimp terminationFemaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han Megabit insert male, (shield-GND)
Configurable

Han® Megabit module | Han Megabit insert male, (shield-GND)

Article No.: 09 14 008 3017

Insert, 2x 4 contacts, 2 cable entriesCrimp terminationMaleContacts: 8 + shieldingConductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

Han Megabit insert female (shield-GND)
Configurable

Han® Megabit module | Han Megabit insert female (shield-GND)

Article No.: 09 14 008 3117

Insert, 2x 4 contacts, 2 cable entriesCrimp terminationFemaleContacts: 8 + shieldingConductor cross-section: 0.14 ... 2.5 mm²Rated current: ‌10 APolycarbonate (PC)RAL 7032 (pebble grey)

20 (of 232)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information