About HARTING Japan


About HARTING Japan
About HARTING Japan
New manager strengthens HARTING's Asia-Pacific business
New manager strengthens HARTING's Asia-Pacific business - Mabel Low banner
Japan Domestic distributor
Japan Domestic distributor
Featured Articles
Featured Articles
Exhibitions held in Japan
Exhibitions-Japan.jpg
Web seminars held in Japan
Web-seminars held in Japan
HARTING Japan's social media
HARTING Japan social media
Japan's Solution Highlights
Japan's Solution Highlights

Newsroom


News Room
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
Contact HARTING Japan
Contact HARTING Japan
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
  6. Via cable connection
  7. Cable connectors and cable assemblies
  8. 02 09 500 2030
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
har-modular-shell-housing-30-1Set
Shell housing har-modular-shell-housing-30-1Set 02 09 500 2030 200
Alternative
har-modular-shell-housing-30
Shell housing har-modular-shell-housing-30 02 09 500 2030
Unavailable
Version
Version
Top/side entry
Top/side entry
Strain relief
With cable tie
With cable tie
Locking type
Locking lever
Locking lever
Separable
Yes
Yes
2 parts
Yes
Yes
Technical characteristics
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
III
III
Degree of protection acc. to IEC 60529
IP20
IP20
Identification
Type of accessory
Shell housing
Shell housing
Category
Accessories
Accessories
Series
har-modular®
har-modular®
Material properties
Length
30.48 mm
30.48 mm
Colour (hood/housing)
Black
Black
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS
e
e
ELV status
compliant
compliant
Material (hood/housing)
Thermoplastic resin (PC)|Fibre-glass reinforced
Thermoplastic resin (PC)|Fibre-glass reinforced
Requirement set with Hazard Levels
R22 (HL 1-3)|R23 (HL 1-3)
R22 (HL 1-3)|R23 (HL 1-3)
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
California Proposition 65 substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Commercial data
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
Net weight
24.37 g
314.42 g
GTIN
5713140436367
5713140427358
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
UNSPSC 24.0
39121400
39121400
Packaging size
1
10

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information