HARTING in South Korea


HARTING in Korea
seoul.jpg
HARTING Korea receives Award of Excellence
awardexcellence_korea.jpg
Exhibitions held in Korea
Exhibitions held in Korea
Web seminars held in Korea
Web-seminars held in Korea
Korea solution Highlights
Korea Solution Highlights
HARTING Korea social media
HARTING Korea social media
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
Help Library
2024-12_solution_problem_GettyImages-1449531526
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
HARTING in Korea
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Series
  3. Products
  4. 09 02 000 6484
  5. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-contact-BCFPL25000-reel
Crimp contact DIN-Signal-contact-BCFPL25000-reel 09 02 000 6484
Unavailable
DIN-Signal-contact-BCFPL2single
Crimp contact DIN-Signal-contact-BCFPL2single 09 02 000 8484
Alternative
Version
Manufacturing process
Stamped contacts
Stamped contacts
Pack contents
5000 bandoliered contacts
Single contact
Details
Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel.
Gender
Female contact
Female contact
Termination method
Crimp termination
Crimp termination
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
IEC 60603-2 (complementary)
Technical characteristics
Mating cycles
400.0
400.0
Conductor cross-section (AWG)
AWG 28 ... AWG 20
AWG 28 ... AWG 20
Performance level
2|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Contact resistance
20.0
20.0
Rated current
2.0
2.0
Stripping length
3.5 ... 4 mm
3.5 ... 4 mm
Conductor cross-section (mm²)
0.09 ... 0.5 mm²
0.09 ... 0.5 mm²
Wire outer diameter
0.7 ... ‌1.5 mm
0.7 ... ‌1.5 mm
Identification
Type of contact
Crimp contact
Crimp contact
Contacts for
DIN 41612 Type B|DIN 41612 Type C|DIN 41612 Type 2C|DIN 41612 Type 3C
DIN 41612 Type B|DIN 41612 Type C|DIN 41612 Type 2C|DIN 41612 Type 3C
Category
Contacts
Contacts
Series
DIN 41612
DIN 41612
Material properties
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
China RoHS
e
e
ELV status
compliant
compliant
Surface (contacts)
Noble metal over Ni Mating side|Ni Termination side
Noble metal over Ni Mating side|Ni Termination side
REACH ANNEX XIV substances
Not contained
Not contained
Commercial data
Country of origin
Germany
Germany
European customs tariff number
85366990
85366990
ETIM
EC000796
EC000796
UNSPSC 24.0
39121522
39121522
Packaging size
1.0
1000.0
Net weight
1650.0 kg
0.1 kg
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
GTIN
5713140002944
5713140002982

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information