Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
How to Buy Configurators Download Manager (Download Product Data) General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Tool Connectivity
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
Awards & recognition
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
HARTING in Mexico
HARTING in Mexico

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
HARTING Mexico.png
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Accessories
  6. Protection covers
  7. 09 40 002 5412

Han HPR HPTC size 3 CS-protection cover

Article No.: 09 40 002 5412


New
undefined

Image is for illustration purposes only. Please refer to product description.

Han HPR HPTC size 3 CS-protection coverundefined
NewProtection cover

Han HPR HPTC size 3 CS-protection cover

Article No.: 09 40 002 5412

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Protection cover for cable side Screw locking Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Degree of protection: IP65, IP67

Product details


Category Accessories
Series of hoods/housings Han® HPR HPTC
Type of accessory Protection cover
Description of the accessory for cable side
Locking type Screw locking
Tightening torque (screw locking) ‌ 5 Nm
Limiting temperature -55 ... +85 °C
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 150 g
Country of origin Taiwan
European customs tariff number 85389099
GTIN 5713140902961
eCl@ss 27440208 Cap for industrial connectors
ETIM EC002314
UNSPSC 24.0 39121467
Previous
Next

Social Media


© Grupo Tecnológico HARTING

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information