Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Industrial circular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Industrial circular connectors
  4. Products
  5. Series
  6. Han® F+B

Han® F+B

Filter

From
To
From
To
From
To

Products 26

Relevance
Han F+B-HBM angled blue
Configurable
Bulkhead mounted housing

Han F+B-HBM angled blue

Article No.: 09 15 513 0901

Angled, With three through holes for fixing screwsSize: 3 AScrew lockingMaterial (hood/housing): PolypropylenBlueMaterial (seal): EPDM, Silicone

Han F+B-HBM blue
Configurable
Bulkhead mounted housing

Han F+B-HBM blue

Article No.: 09 15 513 0301

Straight, With three through holes for fixing screwsSize: 3 AScrew lockingMaterial (hood/housing): PolypropylenBlueMaterial (seal): EPDM, Silicone

Han F+B housing bulkhead mount-angled
Configurable
Bulkhead mounted housing

Han F+B housing bulkhead mount-angled

Article No.: 09 15 503 0901

Angled, With three through holes for fixing screwsSize: 3 AScrew lockingMaterial (hood/housing): PolypropylenBlackMaterial (seal): EPDM, Silicone

Han F+B screw-in housing straight-M32
Configurable
Screw mounted housing

Han F+B screw-in housing straight-M32

Article No.: 09 15 503 0102

StraightSize: 3 AScrew locking1x M32Material (hood/housing): PolypropylenBlackMaterial (seal): EPDM, Silicone

Han F+B housing bulkhead mount-straight
Configurable
Bulkhead mounted housing

Han F+B housing bulkhead mount-straight

Article No.: 09 15 503 0301

Straight, With three through holes for fixing screwsSize: 3 AScrew lockingMaterial (hood/housing): PolypropylenBlackMaterial (seal): EPDM, Silicone

Han F+B hood-gg-M25 black
Configurable
Hood

Han F+B hood-gg-M25 black

Article No.: 19 15 503 1403

Size: 3 AScrew lockingTop entry1x M25Material (hood/housing): PolypropylenBlackMaterial (seal): EPDM/TPE

Han F+B hood cable to cable
Configurable
Cable to cable housing

Han F+B hood cable to cable

Article No.: 19 15 503 1701

Size: 3 AScrew lockingTop entry1x M25Material (hood/housing): PolypropylenBlackMaterial (seal): Silicone

Han F+B hood-gg-M25 blue
Configurable
Hood

Han F+B hood-gg-M25 blue

Article No.: 19 15 513 1403

Size: 3 AScrew lockingTop entry1x M25Material (hood/housing): PolypropylenBlueMaterial (seal): EPDM/TPE

Han F+B-HCC-M25 blue
Configurable
Cable to cable housing

Han F+B-HCC-M25 blue

Article No.: 19 15 513 1701

Size: 3 AScrew lockingTop entry1x M25Material (hood/housing): PolypropylenBlueMaterial (seal): Silicone

Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Configurable
Inserts

Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²

Article No.: 09 15 505 2601

Screw terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 AContacts: 5Conductor cross-section: 0.75 ... 2.5 mm²Copper alloySilver plated

Han F+B Hybrid male
Configurable
Inserts

Han F+B Hybrid male

Article No.: 09 15 512 3002

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 12Conductor cross-section: 0.14 ... 4 mm²

Han F+B Hybrid female
Configurable
Inserts

Han F+B Hybrid female

Article No.: 09 15 512 3102

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 12Conductor cross-section: 0.14 ... 4 mm²

Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Configurable
Inserts

Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²

Article No.: 09 15 505 2701

Screw terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 AContacts: 5Conductor cross-section: 0.75 ... 2.5 mm²Copper alloySilver plated

Han F+B 4/4-M
Configurable
Inserts

Han F+B 4/4-M

Article No.: 09 15 508 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han F+B 4/4-F
Configurable
Inserts

Han F+B 4/4-F

Article No.: 09 15 508 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han F+B 17D SMC MI CRT
Configurable
Inserts

Han F+B 17D SMC MI CRT

Article No.: 09 15 517 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²

Han F+B 17D SMC FI CRT
Configurable
Inserts

Han F+B 17D SMC FI CRT

Article No.: 09 15 517 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²

Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
Cable assemblies

Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m

Article No.: 33 50 430 0339 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Cable assemblies

Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m

Article No.: 33 50 440 0339 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Cable assemblies

Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m

Article No.: 33 50 410 0306 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

10 m
20 (of 26)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information