Han 24HPR-HSMA3-for SCL-M32
Article No.: 19 40 024 0932
Image is for illustration purposes only. Please refer to product description.
Han 24HPR-HSMA3-for SCL-M32
Article No.: 19 40 024 0932
to see prices and availability.
Properties Overview
Product Details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | Horizontal version |
Size | 24 B |
---|---|
Version | Top entry |
Number of cable entries | 3 |
Cable entry | 3x M32 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next